??
Previews - 3D
CAD model selection
2003-911/1000-923
HELP_VARIABLE
Company
WAGO
Description
2003-911/1000-923 - Double fuse plug, for 5 x 20 mm miniature metric fuse, with indicator lamp, 230 V, 10.4 mm wide
Bill of material
2003-911/1000-923
BESTNR
Item-No.
2003-911/1000-923
BEZEICHNUNG
Description
Double fuse plug, 6.3 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
3 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
6.3 A
BREITE
Width
10.40 mm
FARBE
Color
gray
GEWICHT
Weight
12.800 g
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49