??
Previews - 3D
CAD model selection
770-621
HELP_VARIABLE
Company
WAGO
Description
770-621 - T-distribution connector, 5-pole, Cod. A, 1 input, 2 outputs, 2 locking levers
Bill of material
770-621
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
5
HOEHE
Height
36.10 mm
BREITE
Width
54.00 mm
TIEFE
Depth
48.90 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-03