??
Предпросмотр - 3D
Выбор CAD модели
769-156
HELP_VARIABLE
Company
WAGO
Description
769-156 - 2-pin carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5
Bill of material
769-156
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
HOEHE
Height
28.50 mm
BREITE
Width
5.00 mm
TIEFE
Depth
52.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
4.470 g
ECLASS71
eCl@ss 7.1
27-14-11-20