??
Previews - 3D
CAD model selection
2020-161
HELP_VARIABLE
Company
WAGO
Description
2020-161 - Start module for 1-conductor female connector, Push-in CAGE CLAMP®, 1.5 mm², Pin spacing 3.5 mm, 1-pole, with integrated end plate
Bill of material
2020-161
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.14 - 1.5 mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
9 - 11 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
13.5 A
RM
PIN SPACING
3.50 mm
P
No. of poles
1
HOEHE
Height
40.50 mm
BREITE
Width
4.20 mm
TIEFE
Depth
20.70 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06