??
预览 - 三维
CAD模型选择
753-502/000-800
HELP_VARIABLE
Company
WAGO
Description
753-502/000-800 - 2-channel digital output, 24 VDC, 2 A, Interference-free
Bill of material
753-502/000-800
BESTNR
Item-No.
753-502/000-800
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
24 V DC 2,0 A
GEWICHT
Weight
43.000 g
ECLASS71
eCl@ss 7.1
27-24-26-04