??
Previews - 3D
CAD model selection
222-500
HELP_VARIABLE
Company
WAGO
Description
222-500 - Mounting carrier, 222 Series, for DIN-35 rail mounting/screw mounting
Bill of material
222-500
BESTNR
Item-No.
222-500
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
25.80 mm
BREITE
Width
18.00 mm
TIEFE
Depth
65.60 mm
FARBE
Color
orange
GEWICHT
WEIGHT
10.880 g
ECLASS71
eCl@ss 7.1
27-14-92-14