??
Previews - 3D
CAD model selection
857-1330
HELP_VARIABLE
Company
WAGO
Description
857-1330 - Relay module, 2-port, Nominal input voltage: 24 V AC/DC, 1 make contact, Limiting continuous current: 4 A, Yellow status indicator, Module width: 6 mm
Bill of material
857-1330
BESTNR
Item-No.
857-1330
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.34 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
96.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
94.00 mm
FARBE
Color
light gray
GEWICHT
Weight
39.204 g
BEMERKUNGEN
Comment
AC/DC 24 V | 10 mA
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
FILENAME
Filename
857-1330