??
Previews - 3D
CAD model selection
788-109
HELP_VARIABLE
Company
WAGO
Description
788-109 - Relay socket, 2 changeover contacts, with manual operation, for 25 mm basic relays
Bill of material
788-109
BESTNR
Item-No.
788-109
BEZEICHNUNG
Description
Relay socket, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.34 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
VERSCHMUTZGRAD
Pollution degree
3
HOEHE
Height
86.00 mm
BREITE
Width
15.00 mm
TIEFE
Depth
73.00 mm
FARBE
Color
gray
BEMERKUNGEN
Comment
2 changeover contacts
GEWICHT
Weight
32.100 g
ECLASS71
eCl@ss 7.1
27-37-16-03
ECLASS81
eCl@ss 8.1
27-37-16-03