??
Previews - 3D
CAD model selection
289-447
HELP_VARIABLE
Company
WAGO
Description
289-447 - Interface Module, with D-subminiature male connector, 25-pole, for mating connectors with solder connection, Vertical mounting
Bill of material
289-447
BESTNR
Item-No.
289-447
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
P
No. of poles
25
HOEHE
Height
19.00 mm
BREITE
Width
79.00 mm
TIEFE
Depth
63.50 mm
GEWICHT
Weight
50.231 g
ECLASS71
eCl@ss 7.1
27-14-11-52