??
Previews - 3D
CAD model selection
289-406
HELP_VARIABLE
Company
WAGO
Description
289-406 - Interface Module, with male connector per DIN 41651, 34-pole
Bill of material
289-406
BESTNR
Item-No.
289-406
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
P
No. of poles
34
HOEHE
Height
28.00 mm
BREITE
Width
102.00 mm
TIEFE
Depth
63.50 mm
FARBE
Color
gray
GEWICHT
Weight
61.800 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52