??
Previews - 3D
CAD model selection
831-3645
HELP_VARIABLE
Company
WAGO
Description
831-3642 to 831-3649 - THT male header, 1.0 x 1.2 mm solder pin, angled, 100% protected against mismating, Pin spacing 7.62 mm
Bill of material
831-3645
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
41 A
RM
Pin Spacing
7.62 mm
P
No. of poles
HOEHE
Height
14.80 mm
BREITE
Width
mm
TIEFE
Depth
29.00 mm
FARBE
Color
light gray
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing + 10.5 mm
BOHRLOCHDURCHM
Dimensions
1,7 + 0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
ECLASS81
eCl@ss 8.1
27-44-04-02