??
Previews - 3D
CAD model selection
734-602
HELP_VARIABLE
Company
WAGO
Description
734-602 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.5 MM / 0.138 IN 2 POLE CONSISTING OF: STRAIN RELIEF SUPPORT/ HOUSING
Bill of material
734-602
BESTNR
Item-No.
734-602
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
3.50 mm
P
No. of poles
2
HOEHE
Height
14.40 mm
BREITE
Width
10.00 mm
TIEFE
Depth
32.70 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
1.840 g
ECLASS71
eCl@ss 7.1
27-14-92-14