??
Previews - 3D
CAD model selection
722-139/005-000
HELP_VARIABLE
Company
WAGO
Description
722-132/005-000 TO 722-150/005-000 - Female plug with straight long contact pins pin spacing 5 mm / 0.197 in 100% protected against mismating
Bill of material
722-139/005-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
12 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
18.25 mm
BREITE
Width
mm
TIEFE
Depth
11.60 mm
FARBE
Color
light gray
BEMERKUNGEN
Comment
L = (No. of Poles x Pin Spacing) + 1,5 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06