??
Previews - 3D
Výběr CAD modelu
232-609
HELP_VARIABLE
Company
WAGO
Description
232-609 - Strain relief housing
Bill of material
232-609
BESTNR
Item-No.
232-609
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
5.00 mm
P
No. of poles
9
HOEHE
Height
17.50 mm
BREITE
Width
48.00 mm
TIEFE
Depth
53.95 mm
FARBE
Color
gray
GEWICHT
Weight
12.800 g
ECLASS71
eCl@ss 7.1
27-14-92-14