??
Previews - 3D
CAD model selection
791-117
HELP_VARIABLE
Company
WAGO
Description
791-117 - Shield clamp, diameter of compatible conductor, 10 mm to 17 mm, H max. 63 mm, 23 mm wide
Bill of material
791-117
BESTNR
Item-No.
791-117
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
42.00 mm
BREITE
Width
24.00 mm
TIEFE
Depth
25.00 mm
GEWICHT
Weight
36.000 g
ECLASS71
eCl@ss 7.1
27-14-11-50
ECLASS81
eCl@ss 8.1
27-14-11-50