??
Previews - 3D
CAD model selection
284-621
HELP_VARIABLE
Company
WAGO
Description
284-621 - Distribution terminal block, 10 mm², lateral marker slots, for DIN-rail 35 x 15 and 35 x 7.5, screw-type and CAGE CLAMP®connection, 3 x CAGE CLAMP® connection 10 mm²
Bill of material
284-621
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 10 mm²
QUERSCHNITT2
Cross section
24 - 08 AWG
ABISOLIERLAENGE
Strip length
12 - 14 mm
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
125 A
HOEHE
Height
39.50 mm
BREITE
Width
17.50 mm
TIEFE
Depth
89.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-46