??
Previews - 3D
CAD model selection
270-480
HELP_VARIABLE
Company
WAGO
Description
270-480 - Jumper, unplated, 80-way, Nominal current 18 A
Bill of material
270-480
BESTNR
Item-No.
270-480
BEZEICHNUNG
Description
Jumper, 80-way, silver-colored
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
18 A
P
No. of poles
80
HOEHE
Height
12.00 mm
BREITE
Width
399.00 mm
TIEFE
Depth
0.80 mm
FARBE
Color
silver-colored
GEWICHT
Weight
13.940 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40