??
Previews - 3D
Seleção de modelos em CAD
2216-7714 HI
HELP_VARIABLE
Company
WAGO
Description
2216-7714 - 1-conductor N-disconnect terminal block, 16 mm², with push-button, Push-in CAGE CLAMP®
Bill of material
2216-7714 HI
BESTNR
Item-No.
2216-7714
BEZEICHNUNG
Description
1-conductor N-disconnect terminal block, 16 mm², 74 A, blue
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.5 - 16 (25 f) mm²
QUERSCHNITT2
Cross section
20 - 4 AWG
ABISOLIERLAENGE
Strip length
18 - 20 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
73 A
HOEHE
Height
99.70 mm
BREITE
Width
12.00 mm
TIEFE
Depth
40.80 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
blue
GEWICHT
Weight
33.600 g
ECLASS71
eCl@ss 7.1
27-14-11-38
ECLASS81
eCl@ss 8.1
27-14-11-38