??
预览 - 三维
CAD模型选择
855-4005/250-100
HELP_VARIABLE
Company
WAGO
Description
855-4005/250-100 - Split-core current transformer, Primary rated current: 250 A, Secondary rated current: 5 A, Rated power: 1 VA, Accuracy class: 0.5
Bill of material
855-4005/250-100
BESTNR
Item-No.
855-4005/250-100
BEZEICHNUNG
Description
Split-core current transformer
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1.5 mm²
PRIMAER
Primary rated current
250 A
SEKUNDAER
Secondary rated current
5 A
LEISTUNG
Rated power
1.00 VA
KLASSE
Accuracy class
0.5
HOEHE
Height
67.00 mm
BREITE
Width
49.00 mm
TIEFE
Depth
44.50 mm
FARBE
Color
black
GEWICHT
Weight
352.000 g
ECLASS71
eCl@ss 7.1
27-21-09-02
ECLASS81
eCl@ss 8.1
27-21-09-02