??
Previews - 3D
3D
Characteristics Graph
Výběr CAD modelu
771-9973/216-405
HELP_VARIABLE
Company
WAGO
Description
771-9973/216-105 to 771-9973/216-805 - Connecting cable Plug - free end 3-pole coding S halogen-free
Bill of material
771-9973/216-405
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LODDEST
LOD Destination
LOD
Level of detail
SPANNUNG
Voltage
250 V
BEMESSSTOSSSPG
Rated surge voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
Number of poles
3
FARBE
Color
black
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-44-06-04
ECLASS81
eCl@ss 8.1
27-44-06-04
SA810ID03
Manufacturer’s reference number
SA960ID05
0771-9973_0216-0105
SA010ID03
Issue date (month) of the guideline
200111
SA010ID04
Manufacturer’s name
WAGO GmbH & Co. KG
SA010ID06
Manufacturer’s web address
https://www.wago.com/
SA010ID07
Comment
Für Vollständigkeit und Richtigkeit kann keine Gewähr übernommen werden!
SA010ID08
Global Location Number GLN for manufacturer identification
4050821000006
SA010ID12
Status of the manufacturer's catalog
20221129
SA010ID13
Language of the file LanguageID - language code according to ISO 639_3
DEU
SA010ID14
Identifiers of the project countries for which the file is valid
DE
SA100ID04
Purpose of use
energy transfer
SA110ID04
Installationssteckverbinder-System-Serienbezeichnung
WINSTA® MIDI, konfektionierte Verbindungsleitung
SA110ID05
Product main group
Eca,Buchse Stecker, 3-polig
SA200ID03
Voltage
vacant
SA250ID03
Polarity
3-pole
SA300ID03
Connection of the distributor
vacant
SA400ID03
Material of the housing
plastic
SA500ID03
Kontaktwerkstoff/Werkstoff des Kontakts
copper
SA550ID03
Surface treatment of the contacts
tinned
SA700ID04
Product description
SA700ID05
Minimale Umgebungstemperatur (im Betrieb)
-35 °C
SA700ID06
Maximum ambient temperature (in operation)
85 °C
SA700ID15
Condensation permitted
ja
SA700ID16
Number of poles
3
SA700ID17
Number of connections per pole
1
SA700ID19
Voltage type
AC voltage
SA700ID20
Maximum rated voltage
250 V
SA700ID22
Rated surge voltage
4000 V
SA700ID23
Maximum rated current
16 A
SA700ID24
Volume resistance
0 mOhm
SA700ID25
IP
00020
SA700ID26
Impact resistance
IK 00
SA700ID27
vandal-proof
no
SA810ID06
GTIN number
SA810ID07
Media link number
SA810ID10
Description text
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP