??
Previews - 3D
CADモデル選択
753-602
HELP_VARIABLE
Company
WAGO
Description
753-602 - SUPPLY MODULE PASSIVE DC 24 V
Bill of material
753-602
BESTNR
Item-No.
753-602
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
24V DC Einspeisung
GEWICHT
Weight
36.500 g
ECLASS71
eCl@ss 7.1
27-24-26-10