??
预览 - 三维
CAD模型选择
243-211
HELP_VARIABLE
Company
WAGO
Description
243-211 - CONNECTOR FOR EIB APPLICATIONS PUSH-WIRE® CONNECTION
Bill of material
243-211
BESTNR
Item-No.
243-211
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
4 x 0.6 - 0.8 / 4 x 1 mm²
QUERSCHNITT2
Cross section
4 x 22 - 20 / 4 x 18 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
100 V
STROM
Current intensity
6 A
HOEHE
Height
11.50 mm
BREITE
Width
10.00 mm
TIEFE
Depth
10.00 mm
ANZAHLKLEMMSTEL
Number of connection points
8
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
dunkelgrau und rot verrastet
GEWICHT
WEIGHT
1.600 g
ECLASS71
eCl@ss 7.1
27-14-11-04