??
Previews - 3D
CADモデル選択
734-436/001-000
HELP_VARIABLE
Company
WAGO
Description
734-432/001-000 TO 734-442/001-000 - Double deck headers right angle solder pin, 1 x 1 mm / 0.039 x 0.039 in pin spacing 3.81 mm / 0.15 in 100% protected against mismating with support mating
Bill of material
734-436/001-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.81 mm
P
No. of poles
HOEHE
Height
23.00 mm
BREITE
Width
mm
TIEFE
Depth
16.80 mm
FARBE
Color
orange
BEMERKUNGEN
Comment
L1 = No. Of poles / 2 - 1) x Pin Spacing + 5.9 mm
BOHRLOCHDURCHM
Dimensions
1.4 + 0.1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02