??
Previews - 3D
Seleção de modelos em CAD
791-107
HELP_VARIABLE
Company
WAGO
Description
791-107 - Shield clamp, diameter of compatible conductor, 1.5 mm to 6.5 mm, H max. 40 mm, 10 mm wide
Bill of material
791-107
BESTNR
Item-No.
791-107
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
27.50 mm
BREITE
Width
10.00 mm
TIEFE
Depth
25.00 mm
GEWICHT
Weight
12.800 g
ECLASS71
eCl@ss 7.1
27-14-11-50
ECLASS81
eCl@ss 8.1
27-14-11-50