??
Previews - 3D
CAD model selection
750-889
HELP_VARIABLE
Company
WAGO
Description
750-889 - PLC - ETHERNET Programmable Fieldbus Controller Multitasking MODBUS SD memory card
Bill of material
750-889
BESTNR
Item-No.
750-889
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
65.00 mm
BREITE
Width
62.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
light gray
GEWICHT
Weight
192.000 g
ECLASS71
eCl@ss 7.1
27-24-22-07
ECLASS81
eCl@ss 8.1
27-24-22-07