??
Previews - 3D
CAD model selection
289-503
HELP_VARIABLE
Company
WAGO
Description
289-503 - Interface Module, with male connector per DIN 41651, 16-pole
Bill of material
289-503
BESTNR
Item-No.
289-503
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
P
No. of poles
16
HOEHE
Height
36.00 mm
BREITE
Width
46.00 mm
TIEFE
Depth
85.00 mm
GEWICHT
Weight
55.765 g
ECLASS71
eCl@ss 7.1
27-14-11-52