??
Previews - 3D
CAD model selection
884-3043
HELP_VARIABLE
Company
WAGO
Description
884-3043 - Jumper, for M16 stud bolts, 3-way, unplated
Bill of material
884-3043
BESTNR
Item-No.
884-3043
BEZEICHNUNG
Description
Jumper, 520 A, silver-colored
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
300 mm²
SPANNUNG
Measured voltage
1000 V
STROM
Current intensity
520 A
HOEHE
Height
5.00 mm
BREITE
Width
40.00 mm
TIEFE
Depth
150.00 mm
FARBE
Color
silver-colored
GEWICHT
Weight
237.000 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40