??
Previews - 3D
CAD model selection
283-326
HELP_VARIABLE
Company
WAGO
Description
283-326 - Separator plate, 2 mm thick, oversized
Bill of material
283-326
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
42.80 mm
BREITE
Width
2.00 mm
TIEFE
Depth
94.40 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-33