Previews - 3D
CAD模型選擇
{wago/pg20/serie772/0772-0272_0999-0962.prj},{NB=772-272},{BESTNR=772-272},{BEZEICHNUNG=Abgriffmodul, 25 A, blau},{INFODE=Info DE},{INFOEN=Info EN},{SPANNUNG=400},{BEMESSSTOSSSPG=6},{VERSCHMUTZGRAD=3},{STROM=25},{P=5},{HOEHE=46.50},{BREITE=50.00},{TIEFE=79.00},{FARBE=blau},{GEWICHT=85.255},{RGB=0,0.51,0.70,0},{ECLASS71=27-44-06-01},{ECLASS81=27-44-06-01},{LINKDE=http://www.wago.com/de/p/772-272},{LINKEN=http://www.wago.com/global/p/772-272}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
772-272
HELP_VARIABLE
Company
WAGO
Description
772-272 - Tap-off module, for flat cable, 5 x 2.5 mm², 5-pole, Cod. I, with cable connection on the output side
Bill of material
772-272
BESTNR
Item-No.
772-272
BEZEICHNUNG
Description
Tap-off module, 25 A, blue
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400
V
BEMESSSTOSSSPG
Rated impulse voltage
6
kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25
A
P
No. of poles
5
HOEHE
Height
46.50
mm
BREITE
Width
50.00
mm
TIEFE
Depth
79.00
mm
FARBE
Color
blue
GEWICHT
Weight
85.255
g
ECLASS71
eCl@ss 7.1
27-44-06-01
ECLASS81
eCl@ss 8.1
27-44-06-01