??
Previews - 3D
CAD model selection
2006-499
HELP_VARIABLE
Company
WAGO
Description
2006-499 - Step-down jumper, from 2006/2004 to 2004/2002/2001 series, insulated
Bill of material
2006-499
BESTNR
Item-No.
2006-499
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
32 A
FARBE
Color
lichtgrau
GEWICHT
Weight
1.608 g
ECLASS71
eCl@ss 7.1
27-14-11-40