??
Previews - 3D
CAD model selection
231-267/001-000
HELP_VARIABLE
Company
WAGO
Description
231-262/001-000 TO 231-276/001-000 - HEADER STRAIGHT SOLDER PIN, 1.2 X 1.2 MM /0.047 X 0.047 IN PIN SPACING 7,5 mm / 0.295 in
Bill of material
231-267/001-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
RM
Pin Spacing
7.50 mm
P
No. of poles
HOEHE
Height
12.00 mm
BREITE
Width
mm
TIEFE
Depth
8.40 mm
FARBE
Color
grau
BEMERKUNGEN
Comment
A = (No. of poles - 1) x Pin Spacing + 8,2 mm
BOHRLOCHDURCHM
Dimensions
1,7 + 0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02