??
预览 - 三维
CAD模型选择
879-3021_HI
HELP_VARIABLE
Company
WAGO
Description
879-3021 - Energy meter (MID), for direct connection, 65A, 3x230/400V, 50Hz, MID and METAS, Modbus® and M-Bus, 2 x S0 interface, 4PS
Bill of material
879-3021_HI
BESTNR
Item-No.
879-3021
BEZEICHNUNG
Description
Energy meter (MID)
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.75 - 16 mm²
QUERSCHNITT2
Cross section
18 - 4 AWG
ABISOLIERLAENGE
Strip length
18 - 20 mm
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
HOEHE
Height
140.00 mm
BREITE
Width
72.00 mm
TIEFE
Depth
63.00 mm
FARBE
Color
transparent
GEWICHT
Weight
280.000 g
ECLASS71
eCl@ss 7.1
27-14-23-16
ECLASS81
eCl@ss 8.1
27-14-23-16