??
Previews - 3D
CAD模型選擇
859-797_HI
HELP_VARIABLE
Company
WAGO
Description
859-797 - Optocoupler module, Nominal input voltage: 12 VDC, Output voltage range: 3 … 30 VDC, Limiting continuous current: 0.5 A, 2-wire connection, Module width: 6 mm
Bill of material
859-797_HI
BESTNR
Item-No.
859-797
BEZEICHNUNG
Description
Optocoupler module, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
VERSCHMUTZGRAD
Pollution degree
2
HOEHE
Height
91.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
56.00 mm
FARBE
Color
gray
GEWICHT
Weight
18.600 g
ECLASS71
eCl@ss 7.1
27-26-15-03
ECLASS81
eCl@ss 8.1
27-26-15-03