??
Previews - 3D
CAD model selection
858-354
HELP_VARIABLE
Company
WAGO
Description
858-354 - Relay module 24 VDC 4 changeover contacts
Bill of material
858-354
BESTNR
Item-No.
858-354
BEZEICHNUNG
Description
Relay module 24 VDC 4 changeover contacts
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2 x 0.34 mm² / 1 x 1.5 mm² / 1 x 2.5 mm² mm²
QUERSCHNITT2
Cross section
22 - 16 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
73.00 mm
BREITE
Width
31.00 mm
TIEFE
Depth
97.00 mm
FARBE
Color
gray
GEWICHT
Weight
100.000 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01