您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Previews - 3D
CAD模型選擇
{wago/pg06/serie857/0857-0717_0999-0962.prj},{NB=857-717},{BESTNR=857-717},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.34 - 2.5},{QUERSCHNITT2=22 - 14},{ABISOLIERLAENGE=9 - 10},{HOEHE=81.00},{BREITE=6.00},{TIEFE=94.00},{FARBE=grau},{GEWICHT=28.522},{BEMERKUNGEN=AC/DC 115 V / 3.9 mA},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-26-15-03},{ECLASS81=27-26-15-03},{LINKDE=http://www.wago.com/de/p/857-717},{LINKEN=http://www.wago.com/global/p/857-717},{FILENAME=857-717}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
857-717
HELP_VARIABLE
Company
WAGO
Description
857-717 - Solid-state relay module, Nominal input voltage: 115 V AC/DC, Output voltage range: 24 … 240 VAC, Limiting continuous current: 2 A, 2-wire connection, zero-cross switching, Yellow status indicator, Module width: 6 mm
Bill of material
857-717
BESTNR
Item-No.
857-717
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.34 - 2.5
mm²
QUERSCHNITT2
Cross section
22 - 14
AWG
ABISOLIERLAENGE
Strip length
9 - 10
mm
HOEHE
Height
81.00
mm
BREITE
Width
6.00
mm
TIEFE
Depth
94.00
mm
FARBE
Color
gray
GEWICHT
Weight
28.522
g
BEMERKUNGEN
Comment
AC/DC 115 V / 3.9 mA
ECLASS71
eCl@ss 7.1
27-26-15-03
ECLASS81
eCl@ss 8.1
27-26-15-03
FILENAME
Filename
857-717