??
Previews - 3D
CAD model selection
850-819/002-001_HI
HELP_VARIABLE
Company
WAGO
Description
850-819/002-001 - Flange plate, F300-1 flange plate, WxH (295x95 mm), 4 x M20, 6 x M16, 22 x M12 drilled holes
Bill of material
850-819/002-001_HI
BESTNR
Item-No.
850-819/002-001
BEZEICHNUNG
Description
Flange plate
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HOEHE
Height
95.00 mm
BREITE
Width
295.00 mm
TIEFE
Depth
6.25 mm
GEWICHT
Weight
315.000 g
ECLASS71
eCl@ss 7.1
27-18-92-17
ECLASS81
eCl@ss 8.1
27-18-92-17