??
Previews - 3D
CAD model selection
832-535
HELP_VARIABLE
Company
WAGO
Description
832-535 - Strain relief plate, 5-pole, Pin spacing 10.16 mm, light gray
Bill of material
832-535
BESTNR
Item-No.
832-535
BEZEICHNUNG
Description
Strain relief plate, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
10.16 mm
P
No. of poles
5
HOEHE
Height
84.00 mm
BREITE
Width
50.80 mm
TIEFE
Depth
2.00 mm
FARBE
Color
light gray
GEWICHT
Weight
8.200 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92