??
Previews - 3D
CAD model selection
831-3205/109-000
HELP_VARIABLE
Company
WAGO
Description
831-3202/109-000 to 831-3209/109-000 - 1-conductor male connector, 100% protected against mismating, Threaded flange, 10 mm², Pin spacing 7.62 mm
Bill of material
831-3205/109-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 6 (10) mm²
QUERSCHNITT2
Cross section
20 - 8 AWG
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
41 A
RM
Pin Spacing
7.62 mm
P
No. of poles
HOEHE
Height
27.55 mm
BREITE
Width
mm
TIEFE
Depth
46.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
light gray
BEMERKUNGEN
Comment
L = No. of poles x Pin Spacing + 1.9 mm | L1 = L + 7.5 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06