??
Previews - 3D
CAD model selection
773-493
HELP_VARIABLE
Company
WAGO
Description
773-493 - Ex-Push-wire connector for junction boxes 3-conductor terminal blocks PUSH WIRE®
Bill of material
773-493
BESTNR
Item-No.
773-493
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2.5 - 6 mm²
QUERSCHNITT2
Cross section
14 - 10 AWG
ABISOLIERLAENGE
Strip length
12 - 15 mm
SPANNUNG
Measured voltage
550 V
STROM
Current intensity
42 A
P
No. of poles
3
HOEHE
Height
14.20 mm
BREITE
Width
25.60 mm
TIEFE
Depth
20.10 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
lichtgrau
GEWICHT
WEIGHT
5.750 g
ECLASS71
eCl@ss 7.1
27-14-11-04
ECLASS81
eCl@ss 8.1
27-14-11-04