??
Previews - 3D
CAD model selection
753-509
HELP_VARIABLE
Company
WAGO
Description
753-509 - 2-CHANNEL DIGITAL OUTPUT MODULE 0.3 A / SSR AC/DC 230 V
Bill of material
753-509
BESTNR
Item-No.
753-509
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
230 V AC 0,3 A / SSR
GEWICHT
Weight
46.923 g
ECLASS71
eCl@ss 7.1
27-24-26-04