??
Previews - 3D
CAD model selection
750-517/040-000
HELP_VARIABLE
Company
WAGO
Description
750-517/040-000 - 2-channel relay output module AC 230 V, DC 300 V 750 series XTR - for eXTReme environmental conditions POTENTIAL FREE 2 changeover contacts
Bill of material
750-517/040-000
BESTNR
Item-No.
750-517/040-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 2.5 mm²
QUERSCHNITT2
Cross section
24 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
schwarz
GEWICHT
Weight
53.490 g
BEMERKUNGEN
Comment
2DO 230V AC 1,0 A / Relais 2CO / potentialfrei / XTR