??
Previews - 3D
CAD model selection
750-365/040-010
HELP_VARIABLE
Company
WAGO
Description
750-365/040-010 - Fieldbus Coupler EtherNet/IP M12, 4th generation, Extreme
Bill of material
750-365/040-010
BESTNR
Item-No.
750-365/040-010
BEZEICHNUNG
Description
Fieldbus Coupler EtherNet/IP M12
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
100.00 mm
BREITE
Width
112.00 mm
TIEFE
Depth
71.90 mm
FARBE
Color
dark gray
GEWICHT
Weight
213.800 g
ECLASS71
eCl@ss 7.1
27-24-22-07
ECLASS81
eCl@ss 8.1
27-24-22-07