??
Previews - 3D
CAD model selection
745-145
HELP_VARIABLE
Company
WAGO
Description
745-145 - END PLATE WITH FLANGE
Bill of material
745-145
BESTNR
Item-No.
745-145
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
19.00 mm
BREITE
Width
7.30 mm
TIEFE
Depth
22.90 mm
FARBE
Color
grau
GEWICHT
Weight
0.713 g
ECLASS71
eCl@ss 7.1
27-14-11-33