??
Previews - 3D
CAD model selection
742-126
HELP_VARIABLE
Company
WAGO
Description
742-126 - MODULAR PCB TERMINAL BLOCK WITH JUMPERING POSSIBILITY 2 SOLDER PINS / POLE PIN SPACING 5.08 MM / 0.2 IN
Bill of material
742-126
BESTNR
Item-No.
742-126
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
RM
Pin Spacing
5.08 mm
P
No. of poles
1
HOEHE
Height
23.20 mm
BREITE
Width
5.08 mm
TIEFE
Depth
34.70 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
orange
GEWICHT
Weight
3.184 g
BOHRLOCHDURCHM
Dimensions
1,4 +0,05 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01