??
Previews - 3D
CAD model selection
732-107/026-000
HELP_VARIABLE
Company
WAGO
Description
732-102/026-000 TO 732-116/026-000 - Angled female plug pin spacing 7.5 mm / 0.295 in with codig fingers
Bill of material
732-107/026-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
14 A
RM
Pin Spacing
7.50 mm
P
No. of poles
HOEHE
Height
23.90 mm
BREITE
Width
mm
TIEFE
Depth
22.75 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing + 5 mm + 1,5 mm + 0,9 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-44-03-09