??
Previews - 3D
CAD model selection
288-825
HELP_VARIABLE
Company
WAGO
Description
288-825 - Potential distribution module, 4 potentials, with 18 connection points each
Bill of material
288-825
BESTNR
Item-No.
288-825
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
45.00 mm
BREITE
Width
85.00 mm
TIEFE
Depth
115.00 mm
FARBE
Color
grau
GEWICHT
Weight
156.600 g