??
Previews - 3D
CAD model selection
284-413
HELP_VARIABLE
Company
WAGO
Description
284-413 - Step-down jumper, from 284/282 to 282/281 series, insulated
Bill of material
284-413
BESTNR
Item-No.
284-413
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
30 A
BREITE
Width
6.00 mm
TIEFE
Depth
9.00 mm
FARBE
Color
grau
GEWICHT
Weight
2.780 g
ECLASS71
eCl@ss 7.1
27-14-11-40