??
Previews - 3D
CAD model selection
280-542_HI
HELP_VARIABLE
Company
WAGO
Description
280-542 - Double-deck terminal block, Through/through terminal block, with additional jumper position on lower level, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
Bill of material
280-542_HI
BESTNR
Item-No.
280-542
BEZEICHNUNG
Description
Double-deck terminal block, 2.5 mm², 20 A, light gray/gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
20 A
HOEHE
Height
64.00 mm
BREITE
Width
5.00 mm
TIEFE
Depth
70.50 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
light gray/gray
GEWICHT
Weight
10.400 g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20