??
Previews - 3D
CAD model selection
2789-1145
HELP_VARIABLE
Company
WAGO
Description
2789-1145 - Mounting carrier, 1.5 mm thick, carbon steel, for DIN-35 rail mounting, 45 mm
Bill of material
2789-1145
BESTNR
Item-No.
2789-1145
BEZEICHNUNG
Description
Mounting carrier
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
96.00 mm
BREITE
Width
45.00 mm
TIEFE
Depth
1.50 mm
GEWICHT
Weight
68.000 g
ECLASS71
eCl@ss 7.1
27-37-12-26
ECLASS81
eCl@ss 8.1
27-37-12-26