??
Previews - 3D
CAD model selection
232-142/039-000
HELP_VARIABLE
Company
WAGO
Description
232-132/039-000 TO 232-154/039-000 - THT female header, straight, Pin spacing 5 mm, Locking lever, 0.6 x 1.0 mm solder pin
Bill of material
232-142/039-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
12 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
21.60 mm
BREITE
Width
mm
TIEFE
Depth
11.60 mm
FARBE
Color
gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = No. of poles x Pin spacing
BOHRLOCHDURCHM
Dimensions
1.3 +0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02